Added to Your Shopping Cart
Fixed Infrared Non-Contact Temperature Sensor with adjustable emissivity and optional display
Added to Your Shopping Cart
The HHC261 Hygro-Anemometers offers high accuracy with ambient measurement, wind chill indicator and integrated wet bulb and flow vane.
Added to Your Shopping Cart
The OM-CP-RHTEMP101A offers a 10 year battery life, a 1 second reading rate, multiple start/stop functions, high speed download capability, 500,000 reading storage capacity,
Added to Your Shopping Cart
The HOBO MX2300 series are weatherproof Bluetooth data loggers with built-in temperature and relative humidity sensors for harsh outdoor environments.
Added to Your Shopping Cart
The OM-22 Series of USB multiple use temperature and humidity data loggers are ideal for test and measurement, quality control, and environmental monitoring applications.
Added to Your Shopping Cart
The OM-EL-WIFI-Series offers a wide variety of wireless environmental sensing choices with an integrated LCD display. Features WiFi connectivity and rechargeable battery.
Added to Your Shopping Cart
The ZW-ED is a rugged wireless transmitter that can be used with a wide selection Temperature, Humidity & Pressure probes to transmit data to a ZW-REC wireless receiver
Added to Your Shopping Cart
OM-21 data logger for cold chain applications to monitor the transportation of pharmaceuticals, food and other temperature sensitive products. Plug into USB for PDF report.
Added to Your Shopping Cart
Wireless Pressure, Humidity and Temperature Data Loggerwith Display
Added to Your Shopping Cart
OM-EL-USB-TP-LCD standalone data logger measures and stores up to 32,510 temperature readings from a supplied thermistor probe attached via the socket at the base of the unit
Added to Your Shopping Cart
The OM-CP-PRTEMP140 is a pressure data logger for use in autoclave validation and mapping. Withstands temperatures up to 140°C (284°F) and is completely submersible (IP68).
Added to Your Shopping Cart
OM-CP-MICROTEMP - miniature, submersible, temperature data logger that records up to 32,767 measurements, for pharmaceutical, biomedical, food processing and transport.
Added to Your Shopping Cart
CT87P Series Economical Circular Pressure Chart Recorder with pressure sensor, has 3 ranges, 6 inch chart, LED display, battery backup and free standing or wall mounted.
Added to Your Shopping Cart
The HOBO MX1101 Temp/RH data logger features a large LCD display, audible alarms, and Bluetooth communication to any iOS or Android mobile device.
Added to Your Shopping Cart
Temperature data logger with FM approvals records up to 65.5K readings and features a rugged 316 SS design and compact size for hostile environments or remote locations.
Added to Your Shopping Cart
The OM-CP-RTDTEMP101A offers a 10 year battery life, a 1 second reading rate, multiple start/stop functions, ±0.05°C accuracy, and a 1,340,000 reading storage capacity.
Added to Your Shopping Cart
OM-CP-HITEMP140-M12 is a rugged and versatile high temperature data logger. Compatible with a wide variety of M12 RTD probes and capable of measuring up to 850°C (1562°F).
Added to Your Shopping Cart
4 channel thermocouple thermometer datalogger measure with types: K, J, T, E, R, S, N. 0.1 resolution with capacity to log 16,800 records. USB output and software included.
Added to Your Shopping Cart
The OM-CP-IRTC101A is a battery powered, infrared thermocouple based temperature data logger providing instantaneous, non-contact temperature measurements.
Added to Your Shopping Cart
OM-EL-USB Series data loggers include models for temperature, temperature/relative humidity, voltage, and current measurement. Long-life lithium battery. IP67 protection.